??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Part No.
070305
Description
P2B-S2-207RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
3-13/64 Inch
B
9-1/4 Inch
C
2-55/64 Inch
Dmin
6-15/16 Inch
Dmax
7-5/16 Inch
Bolt Diameter
5/8 Inch
G
61/64 Inch
H
1-5/8 Inch
J
5-19/32 Inch
L
4-1/16 Inch
M
2-3/4 Inch
R
1-7/32 Inch
S
1-63/64 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
2-15/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.